IESNA:LM-63-2002
[TEST]P945841
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-935-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5300
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1328 1523.6 1660.9 1639.3 1464.7 1310.7 1245 1230.5 1257.3 1322.3
1428 1572.7 1753.5 1975.2 2239 2510.8 2761.5 2909.5 2902.9 2747.8
2325.9 1991.9 1500.3 876.5 429.3 289.3 248.8 215.1 178.1 162.2
132.3 114.3 91.8 44.7 26 8.2 0
1328 1522.5 1651.3 1632.7 1457.3 1307.2 1240.6 1225.5 1253.2 1315.4
1415.7 1558.7 1736.5 1955.4 2213.3 2481.8 2728.9 2885.3 2893 2754.4
2331.3 1995.4 1512.7 889.9 435.1 288.5 245.8 215.4 180.6 157
135.6 114.3 91.5 47.4 24.7 7.7 0
1328 1528.6 1657.6 1648.8 1480.1 1322.3 1250.2 1229.6 1253.8 1315.7
1418.1 1551.3 1721.5 1928 2174.3 2446.1 2695.7 2872.7 2931.9 2841.2
2532.4 2081.7 1609.4 1009.4 487.1 290.7 237.5 215.6 181.7 157.5
136.2 115.3 96.2 66 29.6 6 0
1328 1508 1642.3 1662.5 1527.5 1360.6 1269.6 1239.8 1253.2 1301.2
1381.2 1496.2 1643.4 1824.5 2040.4 2286.7 2553.8 2796 2963.7 3019.9
2917.7 2614.6 2051.3 1392.4 731.8 361.1 253.4 210.7 181.7 154.8
134.3 114 98.9 75.3 41.9 14.2 0
1328 1494 1626.9 1674.1 1597.1 1437.9 1319 1271.6 1275.4 1313.2
1377.9 1469.9 1595.7 1757.3 1955.4 2182.3 2441.8 2709.4 2943.2 3098.5
3138.5 3006.4 2662.9 2069.7 1276.2 628.8 325.8 232.6 189.6 154.8
128 109 91.2 69.3 39.7 11.5 0
1328 1475.1 1598.4 1670.5 1657.6 1554 1427.2 1354 1340.9 1363.9
1415.4 1488.6 1588.8 1721.5 1882 2074.1 2311.3 2577.1 2869.7 3136.9
3354.7 3464.3 3377.4 3074.7 2491.4 1600.6 732.1 337.8 221.7 168.8
128.8 96.4 71.2 51.5 28.5 7.9 0
1328 1450.2 1561.4 1643.4 1690.5 1684.5 1629.7 1546.9 1489.4 1474.3
1497.9 1545.8 1620.4 1716.8 1843.9 1999 2188.9 2425 2701.8 3016.9
3329.5 3611.1 3782.6 3808.7 3599.3 3163.2 2444 1493.5 637.6 256.7
152.3 101.6 64.9 39.7 19.2 5.2 0
1328 1418.4 1509.7 1589.1 1656.8 1716 1756.5 1776.5 1768.9 1748.3
1732.4 1737.9 1774.1 1838.4 1931.3 2057.4 2216.8 2405.9 2614.9 2820.1
3020.4 3209.2 3403.7 3576.3 3659.9 3513.6 3076.9 2423.7 1661.2 941.7
395.1 153.2 84.7 52.6 27.4 7.9 0
1328 1384.2 1446.4 1507.5 1569.9 1634.9 1698.7 1765.3 1823.4 1875.2
1926.7 1975.4 2033 2100.4 2192.7 2315.7 2466.1 2635.2 2804.8 2952.2
3066.4 3150 3202.9 3238.8 3258.8 3248.1 3166.7 2874.7 2267.5 1428.6
611.3 208 92.3 49.3 25.8 7.1 0
1328 1348 1374.3 1402.8 1434 1471 1513.8 1561.4 1605.3 1643.6
1674.3 1700.9 1728.8 1764.5 1818.2 1891 1978.2 2078.5 2165.3 2230.2
2270 2280.9 2282 2273.3 2268.6 2250.8 2206.1 1994.6 1563.9 879.8
364.9 149.6 65.8 29 14.8 3.3 0
1328 1332.4 1336 1347.2 1358.1 1372.9 1396.5 1416.2 1435.4 1449.9
1452.7 1445.8 1434 1428 1434.9 1452.9 1483.6 1518.7 1551 1565.6
1562.3 1543.9 1524.7 1513.2 1512.7 1507.2 1469.7 1325 1067.2 651.3
321.9 160.8 83.6 37.5 15.1 3.3 0
1328 1312.9 1299.8 1292.1 1285.3 1279 1277.9 1276.2 1269.6 1249.4
1212.9 1165.3 1107.7 1046.9 990.2 938.1 889.9 850.5 813.5 772.1
726.9 679.2 648 639.8 637.3 618.1 569.3 488.8 395.4 279.7
194 122.7 71.2 39.7 18.6 4.9 0
1328 1280.6 1237.3 1201.7 1161.4 1116.2 1061.7 996.5 913.7 821.7
718.7 608.2 509.1 428 371.3 338.1 324.1 321.4 320.6 317.3
305.5 286.3 263.8 240 218.6 201.7 188 169.3 145.8 121.9
98.4 76.4 57 39.2 23 4.4 0
1328 1248.6 1181.7 1115.9 1030.7 928 813.2 696.2 588.2 504.1
446 409.9 386.9 368 350.4 335.9 329.3 331.2 335.6 336.5
326 308.2 284.7 257.8 231.5 208 184.9 161.1 138.4 116.7
95.3 74.5 54.8 36.4 19.7 4.4 0
1328 1219.2 1133.8 1028 891.8 745.2 617 529.6 488 469.3
451.5 427.4 400.3 381.4 368.8 360.8 355.6 355.1 355.1 350.2
340.3 322.5 286.9 255.4 229.6 205.2 183 163.3 144.7 129.6
105.2 80.8 59.7 37.8 18.9 4.9 0
1328 1201.4 1090.2 943.3 770.2 615.9 532.6 512.4 508 490.4
466 446 425.8 409.1 395.9 386.9 378.1 371.8 362.5 335.6
289.6 268.5 253.7 234.8 216.4 200 185.2 170.1 151.2 131.8
113.2 91.8 69.3 46.3 26 11 0
1328 1189.9 1055.9 875.7 686.3 560.6 529.1 536.5 528.8 507.1
487.1 464.1 442.2 425.2 411.8 401.1 391.8 372.3 321.7 286
270.7 257.3 244.7 233.7 221.7 209.1 193.4 174.5 160.3 143.6
123.3 103 79.7 57.5 67.4 58.1 0
1328 1178.4 1021.4 816.8 626.1 543.3 547.7 553.7 539.5 519.8
497.3 469.6 447.1 430.2 418.1 410.2 392.3 333.7 295.6 278.4
261.1 246.6 235.6 228.2 220.3 212.3 200 183 161.7 140.6
121.1 106.6 102.7 145.2 97 38.6 0
1328 1165.5 993.5 775.4 594.5 543.6 559.5 561.4 545.5 526.6
498.7 468.8 445.2 428.2 418.4 410.7 361.7 309.9 289.3 275.6
260.3 248.5 240 232.1 222.2 208.2 191.8 173.7 155.3 137.5
124.7 147.1 180.6 127.1 72.6 31 0
1328 1160.6 980.9 756.7 582.8 545.8 565.8 566.3 549.6 529.1
497.8 467.1 441.9 425.8 418.4 398.9 340 303.8 289.9 274.5
261.7 254.5 251.2 246.3 227.1 212.1 195.4 176.7 162.5 147.4
145.5 248.5 163.8 103.3 48.2 18.4 0
1328 1153.2 989.4 761.4 585.2 547.4 567.7 566.6 551 530.7
500.3 469.9 445 428.2 421.4 399.7 339.5 304.1 292.1 275.1
262.5 256.5 254.8 251.5 228.8 214 200.8 186 172.9 151
147.1 258.4 161.9 106.6 47.1 17.8 0
